Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3854WTXBA_GB Image

Range: NEO

Radio Frequency Devices

E3854WTXBA_GB

Schneider Electric E3854WTXBA_GB Image
Range: NEO

Radio Frequency Devices

E3854WTXBA_GB

Wireless, FreeLocate Switch Control Unit, 4 Key, 434MHz, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Neo-X
    product or component type
    Control switch 4-key
    transmission frequency
    434 MHz
    operating distance
    60 m open environment
    number of batteries
    1 CR2032 lithium
    provided equipment
    PC sheet
    2 screws
    Button cell battery
    User manual
    Wall-mount bracket
    colour tint
    Grey silver
    Complementary
    status LED
    LED backlight amber all off
    LED backlight blue scene
    LED backlight red device
    width
    87 mm
    height
    87 mm
    depth
    14 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    standards
    EN 60669-2-1
    ETSI EN 300 220-3
    ETSI EN 300 220-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.