Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3852R4F2EC_GB Image

Range: NEO

Radio Frequency Devices

E3852R4F2EC_GB

Schneider Electric E3852R4F2EC_GB Image
Range: NEO

Radio Frequency Devices

E3852R4F2EC_GB

2 Gang, Relay Switch, 2 x 1000VA, 315MHz, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Neo-X
    product or component type
    Relay switch
    transmission frequency
    315 MHz
    power range
    25...1000 VA per channel
    number of gangs
    2 gangs
    provided equipment
    2 capacitors
    2 screw caps
    2 screws
    User manual
    colour tint
    Grey silver
    Complementary
    load current
    2 A motor per channel
    8 A fluorescent load with a corrected power factor 2 channels
    8 A fluorescent load without a corrected power factor 2 channels
    8 A incandescent lamp 2 channels
    8 A low voltage halogen lamp with transformer 2 channels
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    status LED
    LED backlight blue bright lights on
    LED backlight blue dim lights off
    LED backlight blue flash clear mode
    LED backlight blue flash program mode
    LED backlight blue off lights off while other channels still on
    Program LED red flash full memory
    Program LED red off control mode
    Program LED red on clear mode
    Program LED red on program mode
    distance between centers
    60.3 mm
    width
    87 mm
    height
    87 mm
    depth
    35.2 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    standards
    EN 60669-2-1
    ETSI EN 300 220-3
    ETSI EN 300 220-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.