Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3852D2L1EC_WE Image

    Range: NEO

    Radio Frequency Devices

    E3852D2L1EC_WE

    Schneider Electric E3852D2L1EC_WE Image
    Range: NEO

    Radio Frequency Devices

    E3852D2L1EC_WE

    1 Gang, Leading Edge Dimmer, 500VA, 315MHz, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Neo-X
      product or component type
      Dimmer
      transmission frequency
      315 MHz
      power range
      25...500 VA incandescent lamp
      25...500 VA low voltage halogen lamp with transformer
      number of gangs
      1 gang
      provided equipment
      Screws
      User manual
      colour tint
      White
      Complementary
      [Ue] rated operational voltage
      220...240 V AC 50 Hz
      status LED
      LED backlight white bright lights on
      LED backlight white dim lights off
      LED backlight white flash clear mode
      LED backlight white flash program mode
      LED backlight white off lights off while other channels still on
      Program LED red flash full memory
      Program LED red off control mode
      Program LED red on clear mode
      Program LED red on program mode
      distance between centers
      60.3 mm
      width
      87 mm
      height
      87 mm
      depth
      36 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      standards
      EN 60669-2-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.