Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3426UEST_WW Image

    Range: NEO

    Legacy

    E3426UEST_WW

    Schneider Electric E3426UEST_WW Image
    Range: NEO

    Legacy

    E3426UEST_WW

    16A 3 Pin Universal Switched Socket with Shutter, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Neo C-Metro
      product or component type
      Power socket-outlet
      outlet poles configuration
      3P with shutters
      outlet standard
      IEC 60884-1
      colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      rated current
      16 A, 250 V, AC, 50/60 Hz
      material
      Brass with metal parts
      Nylon with shutter
      Polycarbonate with plastic part
      Steel with metal parts
      load type
      Resistive
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      depth
      29.05 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      IEC 60884-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.