Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3426-16S_WW Image

Range: NEO

Wiring Devices

E3426-16S_WW

Schneider Electric E3426-16S_WW Image
Range: NEO

Wiring Devices

E3426-16S_WW

16A 2P+E Schuko Socket Outlet with Safety Shutter (CP), White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P with shutters
    outlet standard
    IEC 60884-1
    colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    16 A, 250 V, AC, 50/60 Hz
    material
    Brass with metal parts
    Nylon with shutter
    Polycarbonate with plastic part
    Steel with nut
    Steel with screws
    load type
    Resistive
    connections - terminals
    Clamp terminal
    width
    87 mm
    height
    87 mm
    depth
    24 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    IEC 60884-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.