Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3033V2_FWWW Image

    Range: NEO

    Legacy

    E3033V2_FWWW

    Schneider Electric E3033V2_FWWW Image
    Range: NEO

    Legacy

    E3033V2_FWWW

    3 Gang 2 Way Vertical Dolly Switch with White Fluorescent Indicator, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Control switch
      wiring device mounting
      Surface
      Flush
      switch function
      2-way
      switch application
      Switch
      load type
      Inductive
      Fluorescent lamp
      Resistive
      Incandescent lamp
      bulb type
      Fluorescent with white
      colour tint
      White
      Complementary
      rated current
      10 AX, 250 V, AC, 50/60 Hz
      number of gangs
      3 gangs vertical
      material
      Brass metal parts
      Polycarbonate plastic part
      Steel metal parts
      clamping connection capacity
      3 x 2.5 mm² for solid cable(s)
      3 x 2.5 mm² for stranded cable(s)
      4 x 1.5 mm² for solid cable(s)
      4 x 1.5 mm² for stranded cable(s)
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      embedding depth
      23.5 mm
      depth
      36 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      EN 60669-1
      IEC 60669-1
      GB 16915.1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1809  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.