Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3032V1PR_GS Image

Range: NEO

Wiring Devices

E3032V1PR_GS

Schneider Electric E3032V1PR_GS Image
Range: NEO

Wiring Devices

E3032V1PR_GS

2 Gang 1 Way Vertical Press On/off Switch, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    Momentary
    switch application
    Switch
    bulb type
    Fluorescent with green
    colour tint
    Grey silver
    Complementary
    rated current
    100 mA, 24 V, DC
    number of gangs
    2 gangs vertical
    material
    Brass terminals
    Polycarbonate plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.