Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3032RJKWW Image

    Range: Actassi for AsiaPacific

    Ergo-Aesthetic Terminals

    E3032RJKWW

    Schneider Electric E3032RJKWW Image
    Range: Actassi for AsiaPacific

    Ergo-Aesthetic Terminals

    E3032RJKWW

    2 Gang Keystone Shuttered Wallplate, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Actassi
      aesthetic name
      NEO
      product or component type
      Wallplates
      provided equipment
      With shutter
      cover plate colour tint
      White
      Complementary
      socket number
      1
      number of gangs
      2 gangs
      product compatibility
      Actassi RJ45 keystone modular jack
      wiring device mounting
      Surface
      Flush
      material
      Polycarbonate
      depth
      43.8 mm
      width
      87 mm
      height
      87 mm
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.