Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3032LV_EAGS Image

View all NEO

E3032LV_EAGS

Schneider Electric E3032LV_EAGS Image
View all NEO
E3032LV_EAGS

2 Gang Switching Control Wallplate with Amber LED, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Neo ELV+
    product or component type
    Switch
    switch application
    On/off switching
    colour tint
    Grey silver
    Complementary
    connector type
    RJ45 for 5e category cables
    output type
    Voltage free dry contact
    rated current
    20 mA with voltage < 24 V DC
    status LED
    Amber LED for on/off indication
    number of gangs
    2 gangs with horizontal orientation
    width
    87 mm
    height
    87 mm
    embedding depth
    23.45 mm
    depth
    30 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.