Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3032HD20_EWWW Image

View all NEO

NEO - E3032HD20_EWWW

Wiring Devices

Schneider Electric E3032HD20_EWWW Image
View all NEO
NEO - E3032HD20_EWWW
Wiring Devices

20A 2 Gang Horizontal Dolly Double Pole Switch with White LED, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    2-pole
    switch application
    Switch
    load type
    Incandescent lamp
    Inductive
    Resistive
    bulb type
    LED with white
    colour tint
    White
    Complementary
    rated current
    20 A, 250 V, AC, 50 Hz
    number of gangs
    2 gangs horizontal
    material
    Brass metal parts
    clamping connection capacity
    1 x 4 mm² for solid cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    21.5 mm
    depth
    38.1 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    EN 60669-1
    IEC 60669-1
    SS 227
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.