Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3032H1_FWWW Image

Range: NEO

Wiring Devices

E3032H1_FWWW

Schneider Electric E3032H1_FWWW Image
Range: NEO

Wiring Devices

E3032H1_FWWW

2 Gang 1 Way Horizontal Dolly Switch w/ Green Fluorescent Indicator, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    1-way
    switch application
    Switch
    load type
    Inductive
    Incandescent lamp
    Resistive
    Fluorescent lamp
    bulb type
    Fluorescent with white
    colour tint
    White
    Complementary
    rated current
    10 A, 250 V, AC, 50/60 Hz
    number of gangs
    2 gangs horizontal
    material
    Brass metal parts
    Polycarbonate plastic part
    Steel metal parts
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    GB 16915.1
    IEC 60669-1
    EN 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.