Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3032H1PR_FWWW Image

Range: NEO

Wiring Devices

E3032H1PR_FWWW

Schneider Electric E3032H1PR_FWWW Image
Range: NEO

Wiring Devices

E3032H1PR_FWWW

2Gang 1Way Horiz. Press On/off Switch w/Green Fluorescent Indicator, Whjte

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    Momentary
    switch application
    Switch
    load type
    Low voltage
    bulb type
    Fluorescent with white
    colour tint
    White
    Complementary
    rated current
    100 mA, 24 V, DC
    number of gangs
    2 gangs horizontal
    material
    Brass terminals
    Polycarbonate plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.