Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3032DLV_EAGS Image

    Range: NEO

    Extra-low-voltage Control Wallplate

    E3032DLV_EAGS

    Schneider Electric E3032DLV_EAGS Image
    Range: NEO

    Extra-low-voltage Control Wallplate

    E3032DLV_EAGS

    2 Gang Dimming Control Wallplate with Amber LED, Grey Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Neo ELV+
      range
      Neo ELV+
      product or component type
      Switch
      switch application
      Dimming up/down control
      colour tint
      Grey silver
      additional information
      5 or 12 V DC selectable
      Complementary
      connector type
      RJ45 for 5e category cables
      output type
      Voltage free dry contact
      rated current
      20 mA with voltage < 24 V DC
      status LED
      Amber LED
      number of gangs
      2 gangs with horizontal orientation
      width
      87 mm
      height
      87 mm
      embedding depth
      20.3 mm
      depth
      35 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.