Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031VIA_FWWW Image

View all NEO

E3031VIA_FWWW

Schneider Electric E3031VIA_FWWW Image
View all NEO
E3031VIA_FWWW

16AX Intermediate Vertical Switch with White Fluorescent Indicator, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    Intermediate
    switch application
    Switch
    load type
    Fluorescent lamp
    Inductive
    Resistive
    bulb type
    Fluorescent with white
    colour tint
    White
    Complementary
    rated current
    16 AX, 250 V, AC, 50 Hz
    20 A, 250 V, AC, 50 Hz
    number of gangs
    1 gang vertical
    material
    Brass metal parts
    Polycarbonate plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    IEC 60669-1
    MS 616
    SS 227
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.