Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric E3031VIA_EBGS Image

View all NEO

E3031VIA_EBGS

Schneider Electric E3031VIA_EBGS Image
View all NEO
E3031VIA_EBGS

16AX Intermediate Vertical Switch with Blue LED, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    Intermediate
    switch application
    Switch
    load type
    Fluorescent lamp
    Inductive
    Resistive
    bulb type
    LED with blue
    colour tint
    Grey silver
    Complementary
    rated current
    16 AX, 250 V, AC, 50 Hz
    20 A, 250 V, AC, 50 Hz
    number of gangs
    1 gang vertical
    material
    Brass metal parts
    Polycarbonate plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    IEC 60669-1
    MS 616
    SS 227
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1809  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.