Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031VBP_WW_G19 Image

Range: NEO

Wiring Devices

E3031VBP_WW_G19

Schneider Electric E3031VBP_WW_G19 Image
Range: NEO

Wiring Devices

E3031VBP_WW_G19

1 WAY BELL PRESS SWITCH VERTICAL, WHITE

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    wiring device mounting
    Flush
    Surface
    switch function
    Momentary
    switch application
    Bell
    load type
    Inductive
    Resistive
    bulb type
    Fluorescent with white
    colour tint
    White
    Complementary
    rated current
    4 A, 250 V, AC, 50/60 Hz
    number of gangs
    1 gang vertical
    material
    Polycarbonate plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    EN 60669-1
    GB 16915.1
    IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.