Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031STVM_WW Image

Range: NEO

Legacy

E3031STVM_WW

Schneider Electric E3031STVM_WW Image
Range: NEO

Legacy

E3031STVM_WW

1 Gang Shielded TV Outlet 3.5dB, Master, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Neo C-Metro
    product or component type
    TV socket
    socket number
    1
    colour tint
    White
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    Brass metal parts
    Polycarbonate plastic part
    Steel metal parts
    bandwidth
    5...862 MHz TV
    width
    87 mm
    height
    87 mm
    depth
    26.4 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    BS 3041
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.