Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3031HPDND_GS Image

    Range: NEO

    Hotel Accessories

    E3031HPDND_GS

    Schneider Electric E3031HPDND_GS Image
    Range: NEO

    Hotel Accessories

    E3031HPDND_GS

    10AX "DoNotDisturb" Horizontal Control Switch w /Illuminated Symbol, Grey Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Control switch
      wiring device mounting
      Flush
      Surface
      switch function
      1-way
      switch application
      Switch
      load type
      Fluorescent lamp
      Incandescent lamp
      Inductive
      Resistive
      colour tint
      Grey silver
      Complementary
      rated current
      10 AX, 250 V, AC, 50/60 Hz
      number of gangs
      1 gang horizontal
      material
      Polycarbonate plastic part
      clamping connection capacity
      3 x 2.5 mm² for solid cable(s)
      3 x 2.5 mm² for stranded cable(s)
      4 x 1.5 mm² for solid cable(s)
      4 x 1.5 mm² for stranded cable(s)
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      embedding depth
      24.2 mm
      depth
      37.3 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      EN 60669-1
      GB 16915.1
      IEC 60669-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.