Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3031HD20_EBGS Image

    Range: NEO

    Wiring Devices

    E3031HD20_EBGS

    Schneider Electric E3031HD20_EBGS Image
    Range: NEO

    Wiring Devices

    E3031HD20_EBGS

    20A Horizontal Dolly Double Pole Switch with Blue LED, Grey Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      wiring device mounting
      Flush
      Surface
      switch function
      2-pole
      switch application
      Switch
      load type
      Resistive
      Fluorescent lamp
      Inductive
      bulb type
      LED with blue
      colour tint
      Grey silver
      Complementary
      rated current
      20 AX, 250 V, AC, 50 Hz
      number of gangs
      1 gang horizontal
      material
      Brass metal parts
      Polycarbonate plastic part
      Steel metal parts
      clamping connection capacity
      1 x 2.5...1 x 6 mm² for solid cable(s)
      1 x 2.5...1 x 6 mm² for stranded cable(s)
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      embedding depth
      19.7 mm
      depth
      33.1 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      IEC 60669-1
      EN 60669-1
      GB 16915.1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0841  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.