Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3031H1PR_GS Image

    Range: NEO

    Wiring Devices

    E3031H1PR_GS

    Schneider Electric E3031H1PR_GS Image
    Range: NEO

    Wiring Devices

    E3031H1PR_GS

    1 Gang 1 Way Horizontal Press On/off Switch, Grey Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Control switch
      wiring device mounting
      Surface
      Flush
      switch function
      Momentary
      switch application
      Switch
      bulb type
      Fluorescent with green
      colour tint
      Grey silver
      Complementary
      rated current
      100 mA, 24 V, DC
      number of gangs
      1 gang horizontal
      material
      Brass terminals
      Polycarbonate plastic part
      clamping connection capacity
      3 x 2.5 mm² for solid cable(s)
      3 x 2.5 mm² for stranded cable(s)
      4 x 1.5 mm² for solid cable(s)
      4 x 1.5 mm² for stranded cable(s)
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      embedding depth
      23 mm
      depth
      36 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      Offer Sustainability
      RoHS (date code: YYWW)
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.