Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031EKTH_GS Image

Range: NEO

Hotel Accessories

E3031EKTH_GS

Schneider Electric E3031EKTH_GS Image
Range: NEO

Hotel Accessories

E3031EKTH_GS

Electronic Key Card Switch with Indicator, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Neo C-Metro
    product or component type
    Key card switch
    bulb type
    LED blue
    rated current
    16 A 250 V AC 50/60 Hz
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Brass metal parts
    Polycarbonate plastic part
    Steel metal parts
    load type
    Resistive
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    1 x 4 mm² for stranded cable(s)
    2 x 4 mm² for stranded cable(s)
    1 x 2.5 mm² for solid cable(s)
    1 x 2.5 mm² for stranded cable(s)
    2 x 2.5 mm² for solid cable(s)
    2 x 2.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    25 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    GB 16915.2
    IEC 60669-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.