Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031EKTHLV_EAGS Image

Range: NEO

Extra-low-voltage Control Wallplate

E3031EKTHLV_EAGS

Schneider Electric E3031EKTHLV_EAGS Image
Range: NEO

Extra-low-voltage Control Wallplate

E3031EKTHLV_EAGS

Master Power Control Wallplate with Amber LED, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Neo ELV+
    product or component type
    Keycard switch
    connector type
    RJ45 5e
    rated current
    20 mA < 24 V DC
    status LED
    LED amber
    additional information
    5 or 12 V DC selectable
    Complementary
    output type
    Voltage free dry contact
    colour tint
    Grey silver
    thickness
    0.6...1.1 mm card
    width
    87 mm
    height
    87 mm
    embedding depth
    13 mm
    depth
    35 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.