Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031DR45_GS Image

Range: NEO

Wiring Devices

E3031DR45_GS

Schneider Electric E3031DR45_GS Image
Range: NEO

Wiring Devices

E3031DR45_GS

45A Double Pole Switch, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    wiring device mounting
    Flush
    Surface
    switch function
    2-pole
    switch application
    Switch
    load type
    Incandescent lamp
    Inductive
    Resistive
    colour tint
    Grey silver
    Complementary
    rated current
    45 A, 250 V, AC, 50/60 Hz
    material
    Polycarbonate plastic part
    clamping connection capacity
    1 x 23 mm² for solid cable(s)
    1 x 23 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    16.8 mm
    depth
    28.3 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    IEC 60669-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.