Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3031DR32_WW Image

    Range: NEO

    Wiring Devices

    E3031DR32_WW

    Schneider Electric E3031DR32_WW Image
    Range: NEO

    Wiring Devices

    E3031DR32_WW

    32A Double Pole Switch, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      wiring device mounting
      Surface
      Flush
      switch function
      2-pole
      switch application
      Switch
      load type
      Inductive
      Incandescent lamp
      Resistive
      colour tint
      White
      Complementary
      rated current
      32 A, 250 V, AC, 50/60 Hz
      number of gangs
      1 gang
      material
      Polycarbonate plastic part
      clamping connection capacity
      1 x 23 mm² for solid cable(s)
      1 x 23 mm² for stranded cable(s)
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      embedding depth
      16.8 mm
      depth
      28.3 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      IEC 60669-1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0841  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.