Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3031DMBWLV_EGGS Image

    Range: NEO

    Extra-low-voltage Control Wallplate

    E3031DMBWLV_EGGS

    Schneider Electric E3031DMBWLV_EGGS Image
    Range: NEO

    Extra-low-voltage Control Wallplate

    E3031DMBWLV_EGGS

    Bell Switch w/ "Do Not Disturb/Make Up Room/Please Wait" Indicators, Grey Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Neo ELV+
      range
      Neo ELV+
      product or component type
      Bell press switch
      switch application
      Door bell activation
      colour tint
      Grey silver
      additional information
      5 or 12 V DC selectable
      Complementary
      connector type
      RJ45 for 5e category cables
      output type
      Voltage free dry contact
      rated current
      20 mA with voltage < 24 V DC
      status LED
      Green LED for butler call
      Green LED for make up room
      Red LED for do not disturb
      Red LED for please wait
      width
      87 mm
      height
      87 mm
      embedding depth
      23.45 mm
      depth
      35 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.