Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3031DFSG3_EWWW Image

Range: NEO

Legacy

E3031DFSG3_EWWW

Schneider Electric E3031DFSG3_EWWW Image
Range: NEO

Legacy

E3031DFSG3_EWWW

3A Fused Connection Unit with Double Pole Switch and White LED, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Fused connection unit
    switch function
    1-pole
    bulb type
    LED with red
    colour tint
    White
    standards
    BS 5733
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    3 A, 250 V, AC, 50 Hz
    contacts material
    Brass
    Phosphor bronze
    load type
    Resistive
    protection type
    Fuse
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    number of cables
    2 - cable cross section: 4 mm² with input
    1 - cable cross section: 1.5 mm² with output
    1 - cable cross section: 2.5 mm² with output
    3 - cable cross section: 0.5...1.5 mm² with output
    3 - cable cross section: 2.5 mm² with input
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.