Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3031ASWW-EX Image

    Range: Actassi for AsiaPacific

    Fibre Solution

    E3031ASWW-EX

    Schneider Electric E3031ASWW-EX Image
    Range: Actassi for AsiaPacific

    Fibre Solution

    E3031ASWW-EX

    1 Gang Angled Shuttered Wallplate, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Actassi
      aesthetic name
      NEO
      product or component type
      Wallplates
      provided equipment
      With shutter
      cover plate colour tint
      White
      Complementary
      socket number
      1
      number of gangs
      1 gang
      product compatibility
      Actassi RJ45 keystone modular jack
      wiring device mounting
      Flush
      Surface
      material
      Polycarbonate
      depth
      43.8 mm
      width
      87 mm
      height
      87 mm
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0626  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.