You can choose another country to view available products or go to our Global website for company information.
range of product |
Actassi
| |
---|---|---|
aesthetic name |
NEO
| |
product or component type |
Wallplates
| |
provided equipment |
With shutter
| |
cover plate colour tint |
SilverGrey
|
socket number |
1
| |
---|---|---|
number of gangs |
1 gang
| |
product compatibility |
Actassi RJ45 keystone modular jack
| |
wiring device mounting |
SurfaceFlush
| |
material |
Polycarbonate
| |
depth |
43.8 mm
| |
width |
87 mm
| |
height |
87 mm
|
RoHS (date code: YYWW) |
Compliant - since 0850 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
---|---|---|
REACh | ||
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|