Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3030FSG_EWWW Image

    Range: NEO

    Wiring Devices

    E3030FSG_EWWW

    Schneider Electric E3030FSG_EWWW Image
    Range: NEO

    Wiring Devices

    E3030FSG_EWWW

    13A Fused Connection Unit with White LED, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Fused connection unit
      bulb type
      LED with red
      colour tint
      White
      standards
      BS 1362-4
      Complementary
      wiring device mounting
      Flush
      Surface
      rated current
      13 A, 250 V, AC, 50 Hz
      contacts material
      Brass
      Phosphor bronze
      load type
      Resistive
      protection type
      Fuse
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      number of cables
      2 - cable cross section: 4 mm² with input
      1 - cable cross section: 1.5 mm² with output
      1 - cable cross section: 2.5 mm² with output
      3 - cable cross section: 0.5...1.5 mm² with output
      3 - cable cross section: 2.5 mm² with input
      connections - terminals
      Pillar terminals
      width
      87 mm
      height
      87 mm
      depth
      8 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.