Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E3015-15_EWWW Image

    Range: NEO

    Wiring Devices

    E3015-15_EWWW

    Schneider Electric E3015-15_EWWW Image
    Range: NEO

    Wiring Devices

    E3015-15_EWWW

    15A 3 Pin Switched Socket Outlet with White LED, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      switch function
      1-pole
      outlet poles configuration
      3P with shutters
      outlet standard
      BS 546
      bulb type
      LED with white
      colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      rated current
      15 A, 250 V, AC, 50/60 Hz
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      Brass with contact
      Copper with silver onlay with bridge
      Nylon with shutter
      Phosphor bronze with contact
      Steel with brass plating with screws
      Steel with brass plating with terminals
      load type
      Resistive
      connections - terminals
      Pillar terminals
      Clamp terminal
      width
      87 mm
      height
      87 mm
      depth
      21 mm
      Environment
      ambient air temperature for operation
      0...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      Indoor use
      standards
      BS 546
      MS 1577
      SS 472
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.