Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3015-15_EBGS Image

View all NEO

NEO - E3015-15_EBGS

Wiring Devices

Schneider Electric E3015-15_EBGS Image
View all NEO
NEO - E3015-15_EBGS
Wiring Devices

15A 3 Pin Switched Socket Outlet with Blue LED, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    1-pole
    outlet poles configuration
    3P with shutters
    outlet standard
    BS 546
    bulb type
    LED with blue
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    15 A, 250 V, AC, 50/60 Hz
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    Brass with contact
    Copper with silver onlay with bridge
    Nylon with shutter
    Phosphor bronze with contact
    Steel with brass plating with screws
    Steel with brass plating with terminals
    load type
    Resistive
    connections - terminals
    Clamp terminal
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    21 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    BS 546
    MS 1577
    SS 472
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.