Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3015-10US_WW Image

Range: NEO

Wiring Devices

E3015-10US_WW

Schneider Electric E3015-10US_WW Image
Range: NEO

Wiring Devices

E3015-10US_WW

10A 2/3 Pin Switched Socket Outlet, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    1-pole
    outlet poles configuration
    3P with shutters
    2P with shutters
    outlet standard
    GB 2099.1
    GB 16915.1
    colour tint
    White
    Complementary
    wiring device mounting
    Surface
    Flush
    rated current
    10 A, 250 V, AC, 50/60 Hz
    material
    Brass with metal parts
    Nylon with shutter
    Polycarbonate with plastic part
    Steel with nut
    Steel with screws
    load type
    Resistive
    connections - terminals
    Pillar terminals
    Clamp terminal
    width
    87 mm
    height
    87 mm
    depth
    19 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    standards
    GB 16915.1
    GB 2099.1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.