Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E3000RJ2A6SGS Image

Range: Actassi for AsiaPacific

Ergo-Aesthetic Terminals

E3000RJ2A6SGS

Schneider Electric E3000RJ2A6SGS Image
Range: Actassi for AsiaPacific

Ergo-Aesthetic Terminals

E3000RJ2A6SGS

2 Gang Flexiport Shuttered Wallplate,Category6, Grey Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    aesthetic name
    Flexiport
    product or component type
    Wallmount Flexiport
    cover plate colour tint
    Silver
    Grey
    Complementary
    provided equipment
    2 Cat 6 RJ45 keystone
    socket number
    1
    number of gangs
    2 gangs
    product compatibility
    Actassi RJ45 keystone modular jack
    communication network category
    6
    device mounting
    Flush
    Surface
    material
    Polycarbonate
    depth
    39 mm
    width
    87 mm
    height
    87 mm
    Contractual warranty
    Warranty period
    18 months 18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.