Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3000RJ1A6SGS Image

    Range: Actassi for AsiaPacific

    Fibre Solution

    E3000RJ1A6SGS

    Schneider Electric E3000RJ1A6SGS Image
    Range: Actassi for AsiaPacific

    Fibre Solution

    E3000RJ1A6SGS

    1 Gang Flexiport Shuttered Wallplate,Category6, Grey Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Actassi
      aesthetic name
      Flexiport
      product or component type
      Wallmount Flexiport
      provided equipment
      1 Cat 6 RJ45 keystone
      cover plate colour tint
      Silver
      Grey
      Complementary
      socket number
      1
      number of gangs
      1 gang
      product compatibility
      Actassi RJ45 keystone modular jack
      communication network category
      6
      wiring device mounting
      Flush
      Surface
      material
      Polycarbonate
      depth
      39 mm
      width
      87 mm
      height
      87 mm
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.