Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DZ6MZ181 Image

Range: Spacial CRN

Mounting acc.

DZ6MZ181

Schneider Electric DZ6MZ181 Image
Range: Spacial CRN

Mounting acc.

DZ6MZ181

pre-drilled uprights - drilled Ø 11 mm - H = 1620x2 mm - for mounting rail plate

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Pre-drilled uprights
    accessory / separate part type
    Pre-drilled uprights
    accessory / separate part category
    Mounting accessories
    accessory / separate part destination
    Mounting plate
    Rail
    material
    Sheet steel
    height
    1620 mm
    quantity per set
    Set of 4
    Complementary
    drilling diameter
    11 mm
    surface treatment
    Zinc chromate
    thickness
    2 mm
    product weight
    3375 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 391.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.