Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DZ5CE015N Image

Range: Linergy TR Cable ends

Cable ends

DZ5CE015N

Schneider Electric DZ5CE015N Image
Range: Linergy TR Cable ends

Cable ends

DZ5CE015N

Cable end un-insulated, 1,5mm², length 8mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    DIN 46228-1
    type of packing
    String of bags
    quantity per set
    10 sets of 100
    cable cross section
    1.5 mm²
    Complementary
    cable end type
    Single conductor
    additional information
    Non-insulated
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 16
    bezel size
    Ø 4 mm
    tube diameter
    2 mm
    length
    8 mm
    tube length
    8 mm
    product weight
    0.12 kg
    Environment
    ambient air temperature for operation
    -20...105 °C
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 1/18/18
    Size 15.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/29/17
    Size 322 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.