Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Cable end insulated, 1,5mm², short size, black, 10 bags, DIN

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Short
    standards
    DIN 46228-4
    type of packing
    String of bags
    quantity per set
    10 sets of 100
    cable cross section
    1.5 mm²
    Complementary
    cable end type
    Single conductor
    additional information
    Without marker tag holder
    colour
    Black
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 16
    bezel size
    Ø 4 mm
    tube diameter
    2 mm
    length
    12 mm
    tube length
    6 mm
    product weight
    0.11 kg
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -20...105 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration EC conformity connectics AZ5-DZ5 Enclosures (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/27/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/27/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.