Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DZ5CE002L6 Image

    Range: Linergy TR Cable ends

    Cable ends

    DZ5CE002L6

    Schneider Electric DZ5CE002L6 Image
    Range: Linergy TR Cable ends

    Cable ends

    DZ5CE002L6

    Cable end insulated, 0,25mm², short size, yellow, 10 bags, NF

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Linergy
      product or component type
      Cable end
      cable end size
      Short
      standards
      NF C 63-023
      type of packing
      String of bags
      quantity per set
      10 sets of 100
      cable cross section
      0.25 mm²
      Complementary
      cable end type
      Single conductor
      additional information
      Without marker tag holder
      colour
      Yellow
      bezel material
      Halogen-free plastic
      tube material
      Copper conforming to ISO 1337
      number of cables
      1
      AWG gauge
      AWG 26
      bezel size
      Ø 2.3 mm
      tube diameter
      1.1 mm
      length
      10 mm
      tube length
      6 mm
      CAD overall width
      2 mm
      CAD overall height
      2 mm
      CAD overall depth
      10 mm
      product weight
      0.055 kg
      Environment
      ambient air temperature for operation
      -20...105 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0437  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 1/18/18
      Size 15.1 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/29/17
      Size 322 B
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 64.4 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.