Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DZ5CA042D Image

Range: Linergy TR Cable ends

Cable ends

DZ5CA042D

Schneider Electric DZ5CA042D Image
Range: Linergy TR Cable ends

Cable ends

DZ5CA042D

Cable end insulated for clip-in marker, 4mm², medium size, orange, 10 bags, DIN

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    DIN 46228-4
    type of packing
    Bag
    quantity per set
    10 sets of 100
    cable cross section
    4 mm²
    Complementary
    cable end type
    Single conductor
    additional information
    For additional marker tag holder
    colour
    Grey
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 12
    bezel size
    Ø 5.4 mm
    tube diameter
    3.2 mm
    length
    20 mm
    tube length
    10 mm
    CAD overall depth
    20 mm
    product weight
    0.3 kg
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -20...105 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 1/18/18
    Size 15.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/29/17
    Size 322 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 64.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.