You can choose another country to view available products or go to our Global website for company information.
range of product |
Linergy
| |
---|---|---|
product or component type |
Cable end
| |
cable end size |
Medium
| |
standards |
NF C 63-023
| |
type of packing |
String of bags
| |
quantity per set |
10 sets of 100
| |
cable cross section |
0.75 mm²
|
cable end type |
Single conductor
| |
---|---|---|
additional information |
With integrated marker tag holder
| |
colour |
Blue
| |
bezel material |
Halogen-free plastic
| |
tube material |
Copper conforming to ISO 1337
| |
number of cables |
1
| |
AWG gauge |
AWG 20
| |
bezel size |
Ø 3.3 mm
| |
tube diameter |
1.5 mm
| |
length |
14 mm
| |
tube length |
8 mm
| |
CAD overall width |
3 mm
| |
CAD overall height |
3 mm
| |
CAD overall depth |
32 mm
| |
product weight |
0.16 kg
|
product certifications |
UL
| |
---|---|---|
ambient air temperature for operation |
-20...105 °C
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 0437 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|