Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DXYPC10RJ2P01 Image

View all Digilink

Digilink - DXYPC10RJ2P01

Legacy

Schneider Electric DXYPC10RJ2P01 Image
View all Digilink
Digilink - DXYPC10RJ2P01
Legacy

Category 5e, 2 Pair, 110-RJ45 Patch Cord, 1m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Digilink
    product or component type
    Patch cord
    communication network category
    5e
    colour tint
    Grey
    Complementary
    type of cable
    2 pairs cable
    connector type
    110 connector-RJ45
    material
    PC (polycarbonate)
    AWG gauge
    AWG 24
    contacts material
    Phosphor bronze
    capacitance unbalance
    3.28 pF/m
    cable length
    1 m
    Environment
    standards
    ISO/IEC 11801
    TIA/EIA-568-A
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.