Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DXYPC10104P01 Image

Range: Digilink

Legacy

DXYPC10104P01

Schneider Electric DXYPC10104P01 Image
Range: Digilink

Legacy

DXYPC10104P01

Category 5e, 4 Pair, 110-110 Patch Cord, 1m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Digilink
    product or component type
    Patch cord
    communication network category
    5e
    colour tint
    Grey
    Complementary
    type of cable
    4 pairs cable
    connector type
    110 connector
    material
    PC (polycarbonate)
    AWG gauge
    AWG 24
    contacts material
    Phosphor bronze
    capacitance unbalance
    3.28 pF/m
    cable length
    1 m
    Environment
    standards
    ISO/IEC 11801
    TIA/EIA-568-A
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.