Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DXYCXKTW100R Image

Range: Digilink

Copper Solution

DXYCXKTW100R

Schneider Electric DXYCXKTW100R Image
Range: Digilink

Copper Solution

DXYCXKTW100R

110 Cross Connect Kit, 100 Pair with Cable Manager

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Patch panel
    Complementary
    connector type
    110 connector
    capacitance unbalance
    3.28 pF/m
    material
    Polycarbonate
    contacts material
    Phosphor bronze
    width
    483 mm
    depth
    75 mm
    number of rack unit
    2U
    Environment
    flame retardance
    UL 94 V-0
    standards
    ISO/IEC 11801
    TIA/EIA-568-A
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.