Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DPE38P7 Image

Range: TeSys D

Specific offer

DPE38P7

Schneider Electric DPE38P7 Image
Range: TeSys D

Specific offer

DPE38P7

Tesys DPE non-reversing contactor 3P 230V 38A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DPE
    product or component type
    Contactor
    device short name
    DPE
    device application
    Control
    contactor application
    Motor control
    Non-reversing
    quantity per set
    Set of 1
    Complementary
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    pole contact composition
    3 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz at power circuit
    [Ie] rated operational current
    38 A AC supply utilisation category AC-1 for power circuit at 690 V
    38 A AC supply utilisation category AC-3 for power circuit at 690 V
    38 A AC supply utilisation category AC-4 for power circuit at 690 V
    motor power kW
    9 kW 230 V AC at 50/60 Hz
    control circuit type
    AC standard, frequency : 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    Without
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-4-1
    6 kV conforming to EN 60947-1
    6 kV conforming to IEC 60947-1
    overvoltage category
    III
    [Ith] conventional free air thermal current
    50 Aambient air temperature 60 °C at power circuit
    Irms rated making capacity
    550 A 440 V AC at power circuit conforming to IEC 60947
    rated breaking capacity
    550 kA 440 V at power circuit conforming to IEC 60947
    associated fuse rating
    63 A curve gG at <= 690 V coordination type 1 conforming to IEC 60947
    63 A curve gG at <= 690 V coordination type 2 conforming to IEC 60947
    average impedance
    2 mOhm, frequency : 50 Hz at 63 A-power circuit
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-4-1
    electrical durability
    800000 cycles
    power dissipation per pole
    3 W utilisation category AC-3
    5 W utilisation category AC-1
    mounting support
    DIN rail
    Plate
    connections - terminals
    Screw clamp terminals control circuit 2 1...2.5 mm² flexible with cable end
    Screw clamp terminals power circuit 1 1...4 mm² flexible with cable end
    Screw clamp terminals power circuit 2 1...2.5 mm² flexible with cable end
    Screw clamp terminals power circuit 1 1...4 mm² solid without cable end
    Screw clamp terminals power circuit 2 1...4 mm² solid without cable end
    Screw clamp terminals control circuit 1 1...4 mm² flexible without cable end
    Screw clamp terminals control circuit 2 1...4 mm² flexible without cable end
    Screw clamp terminals control circuit 1 1...4 mm² flexible with cable end
    Screw clamp terminals control circuit 1 1...4 mm² solid without cable end
    Screw clamp terminals control circuit 2 1...4 mm² solid without cable end
    tightening torque
    2.5 N.m for screw terminals at power circuit
    2.5 N.m for screw terminals at control circuit
    operating time
    12...22 ms on closing
    4...19 ms on opening
    mechanical durability
    30000000 cycles
    control circuit voltage limits
    0.85...1.1 Ucambient air temperature <= 60 °C at operational at 50/60 Hz
    0.8...1.1 Ucambient air temperature <= 50 °C at operational at 50/60 Hz
    0.3...0.6 Ucambient air temperature <= 60 °C at drop-out at 50/60 Hz
    inrush power in VA
    70 VAambient air temperature 20 °C (cos phi = 0.75) at 50 Hz
    70 VAambient air temperature 20 °C (cos phi = 0.75) at 60 Hz
    hold-in power consumption in VA
    7 VAambient air temperature 20 °C (cos phi = 0.3 at 50 Hz
    7.5 VAambient air temperature 20 °C (cos phi = 0.3 at 60 Hz
    mechanical robustness
    Vibrations at contactor open for 2 Gn, 5...300 Hz
    Vibrations at contactor closed for 4 Gn, 5...300 Hz
    Shocks at 11 ms at contactor closed for 15 gn
    Shocks at 11 ms at contactor open for 8 gn
    height
    85 mm
    width
    45 mm
    depth
    90 mm
    product weight
    0.32 kg
    Environment
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    product certifications
    CSA
    UL
    heat dissipation
    2...3 W
    IP degree of protection
    IP2x IEC 60947
    pollution degree
    3
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m-without derating
    fire resistance
    960 °C conforming to IEC 60695-2-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.