Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric DNF7sq-BC-H Image

View all DNF7

DNF7sq-BC-H

Schneider Electric DNF7sq-BC-H Image
View all DNF7
DNF7sq-BC-H

DNF7sq with HVX-O2 CB upto 40.5kV, 3150A, 31.5kA - Buscoupler

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    DNF7sq
    product or component type
    Bus coupler with circuit-breaker
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    0...40.5 kV
    [Ud] Insulation voltage power frequency
    95 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    185 kV peak
    bus rated current
    1250 A
    3150 A
    2500 A
    [Ir] Rated current
    1250 A with natural cooling
    2500 A with natural cooling
    3150 A with fan cooling
    [Ik] Short time withstand current
    25 kA for 4 s
    31.5 kA for 4 s
    IP degree of protection
    IP4X
    electrical connection
    Cable - 4 x 240 mm² bottom per phase
    product weight
    1467 kg
    1929 kg
    height
    2400 mm
    width
    1200 mm
    depth
    2500 mm
    Complementary
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    31.5 kA 1 s
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Power meter PowerLogic PM200
    Power meter PowerLogic PM800
    Power meter Eon
    arc fault detector option
    Yes vamp - (ordered separately)
    Environment
    standards
    IEC 62271-200
    type of installation
    Indoor installation
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    DNF7 Catalog (Version 1.0)
    Date 11/15/18
    Size 2.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.