Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DL2EKM8SB Image

View all Harmony XVM

Harmony XVM - DL2EKM8SB

Accessories

Schneider Electric DL2EKM8SB Image
View all Harmony XVM
Harmony XVM - DL2EKM8SB
Accessories

ORANGE FLASHING super bright LED BULB 230 V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Harmony XVM Optimum
    accessory / separate part category
    Lighting accessory
    accessory / separate part type
    Super bright LED
    accessory / separate part destination
    Beacon and indicator bank
    bulb base
    BA 15d
    signalling type
    Flashing
    signalling colour
    Orange
    [Us] rated supply voltage
    230 V AC
    luminance
    900 cd/m²
    sale per indivisible quantity
    1
    Complementary
    flashing frequency
    1 Hz
    product weight
    0.009 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Czech
    • Italian
    • Swedish
    • Dutch
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/25/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.