Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DL2EKM6SB Image

Range: Harmony XVM

Accessories

DL2EKM6SB

Schneider Electric DL2EKM6SB Image
Range: Harmony XVM

Accessories

DL2EKM6SB

BLEU FLASHING super bright LED BULB 230 V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Harmony XVM Optimum
    accessory / separate part category
    Lighting accessory
    accessory / separate part type
    Super bright LED
    accessory / separate part destination
    Beacon and indicator bank
    bulb base
    BA 15d
    signalling type
    Flashing
    signalling colour
    Blue
    [Us] rated supply voltage
    230 V AC
    luminance
    900 cd/m²
    sale per indivisible quantity
    1
    Complementary
    flashing frequency
    1 Hz
    product weight
    0.009 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.