Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DL2EKB1SB Image

    Range: Harmony XVM

    Accessories

    DL2EKB1SB

    Schneider Electric DL2EKB1SB Image
    Range: Harmony XVM

    Accessories

    DL2EKB1SB

    WHITE FLASHING super bright LED BULB 24 V

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range compatibility
      Harmony XVM Optimum
      accessory / separate part category
      Lighting accessory
      accessory / separate part type
      Super bright LED
      accessory / separate part destination
      Beacon and indicator bank
      bulb base
      BA 15d
      signalling type
      Flashing
      signalling colour
      White
      [Us] rated supply voltage
      24 V AC/DC
      luminance
      900 cd/m²
      sale per indivisible quantity
      1
      Complementary
      flashing frequency
      1 Hz
      product weight
      0.009 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1529  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.