Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DL1EDBS Image

Range: Harmony XVM

Accessories

DL1EDBS

Schneider Electric DL1EDBS Image
Range: Harmony XVM

Accessories

DL1EDBS

steady incandescent bulb - BA 15d - 24 V AC/DC - <= 5 W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Harmony XVM Optimum
    accessory / separate part category
    Lighting accessory
    accessory / separate part type
    Incandescent bulb
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part destination
    Beacon and indicator bank
    bulb base
    BA 15d
    signalling type
    Steady
    [Us] rated supply voltage
    24 V AC/DC
    luminance
    650 cd/m²
    sale per indivisible quantity
    10
    Complementary
    power dissipation in W
    <= 5 W
    product weight
    0.007 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.