Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

120V AC BA15D INCAND 25W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Harmony XVR
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Rotating mirror beacon
    [Us] rated supply voltage
    120 V AC
    signalling type
    Steady
    power dissipation in W
    25 W
    sale per indivisible quantity
    10
    Complementary
    bulb base
    BA 15d
    product weight
    0.1 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.